Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
Press-on-Tyres - Tyre
Bill of material
VK254/76/203P
ORDERNO
Article-number
VK254/76/203P
OU
Outer-Ø
254 mm
TW
Tyre width
76 mm
IN
Inner-Ø
203.2 mm
LC
Load capacity
1600 kg
TR
Tread
P
FOL
Fork lift
Lansing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices